Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 520.2 Disk Handwheels, Plastic, Bushing Stainless Steel
GN 520.2 - Disc handwheels bushing Stainless Steel, with keyway, Form D, with revolving handle
Ganter
...
GN 520.2 - Disc handwheels bushing Stainless Steel, with keyway, Form D, with revolving handle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Disc handwheel GN 520.2-150-K14-D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore
D2
D3 [mm]
D4 [mm]
D5 [mm]
D6 [mm]
D7 [mm]
B [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
R [mm]
Handle
DURCHM [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
11
GN 520.2-100-K10-D
100
K10
24
20.0
35
54
39
21
12
33.5
46
50
39.0
21
0.2800
84879090
YES
Product details
GN 520.2-100-K12-D
100
K12
24
20.0
35
54
39
21
12
33.5
46
50
39.0
21
0.2800
84879090
YES
Product details
GN 520.2-125-K12-D
125
K12
32
26.5
44
70
46
28
15
38.0
57
65
50.0
23
0.5000
84879090
YES
Product details
GN 520.2-125-K14-D
125
K14
32
26.5
44
70
46
28
15
38.0
57
65
50.0
23
0.1590
84879090
YES
Product details
GN 520.2-150-K14-D
150
K14
32
26.5
50
80
48
30
15
38.0
60
65
62.0
23
0.6000
84879090
YES
Product details
GN 520.2-150-K16-D
150
K16
32
26.5
50
80
48
30
15
38.0
60
65
62.0
23
0.6522
84879090
YES
Product details
GN 520.2-200-K18-D
200
K18
40
33.0
55
90
60
32
15
43.0
68
90
82.0
28
1.1600
84879090
YES
Product details
GN 520.2-200-K20-D
200
K20
40
33.0
55
90
60
32
15
43.0
68
90
82.0
28
0.9890
84879090
YES
Product details
GN 520.2-250-K22-D
250
K22
49
40.0
66
110
70
36
15
44.5
75
90
106.0
28
1.6840
84879090
YES
Product details
GN 520.2-250-K24-D
250
K24
49
40.0
66
110
70
36
15
44.5
75
90
106.0
28
1.6700
84879090
YES
Product details
GN 520.2-300-K26-D
300
K26
58
58.0
94
148
82
36
18
56.0
87
90
132.0
28
3.0340
84879090
YES
Product details
Show compressed display (11 products)
Part information
Similar parts
Request for quote (RFQ)
Ganter
- GN 520.2
Order number
GN 520.2-150-K14-D
Shorttext
Disc handwheels bushing Stainless Steel, with keyway, Form D, with revolving handle
Latest change
02.12.2025 12:01:52
Unit
Keywords
Adjusting
Bushing
Disc handwheels
Disk
Operating parts
Plastic
Stainless Steel
cranks
handwheels
keyway
revolving handle
Classifications
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-02 Disc hand wheel
ECLASS 10.1
23-01-03-02 Disc hand wheel
ECLASS 10.0.1
23-01-03-02 Disc hand wheel
ECLASS 9.1
23-01-03-02 Disc hand wheel
ECLASS 9.0
23-01-03-02 Disc hand wheel
ECLASS 8.1
23-01-03-02 Disc hand wheel
ECLASS 8.0
23-01-03-02 Disc hand wheel
ECLASS 7.1
23-01-03-02 Disc hand wheel
ECLASS 7.0
23-01-03-02 Disc handwheel
ECLASS 6.2
23-01-03-02 Disc handwheel
ECLASS 6.1
23-01-03-02 Disc handwheel
ECLASS 6.0
23-01-03-02 Disc handwheel
ECLASS 5.1
23-01-03-02 Disc handwheel